How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | Center Distance (in): | 1.75 in |
| V: | 1.44 in | LQ: | 4.09 in |
| AA: | 7.44 | AB: | 3.44 |
| G: | 1.82 | LL: | 1.98 in |
| BD: | 5.88 | AK: | 4.5 |
| BE: | 0.38 in | D: | 2.06 |
| AE2: | 0.56 | AJ: | 5.88 |
| BF: | 0.41 | AG: | 4.35 |
| T: | 0.875 | AF: | 0.19 |
| I: | 3.24 in | P: | 1.38 in |
Technical Specifications
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Output RPM: | 70 | Ratio Range: | 25:1 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.625 |
| No. of Gear Reductions: | Single | Output Key: | 3/16 X 1.50 |
| Series Code: | OE | Ratio: | 25:1 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 0.665 | Output Shaft Direction: | 1 |
| Center Distance (in): | 1.75 | Model Code: | 17YF |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Assembly: | YF-1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Bore Code: | 14 | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Diameter (in): | 0.875 in |
| Output Torque Rating (in-lb): | 483 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

