How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 1.98 in | AB: | 3.44 |
| P: | 1.38 in | BE: | 0.38 in |
| H: | 0.53 in | AA: | 7.44 |
| BD: | 5.88 | AJ: | 5.88 |
| Center Distance (in): | 1.75 in | V: | 1.44 in |
| AE2: | 0.56 | I: | 3.24 in |
| LQ: | 4.09 in | AG: | 4.35 |
| D: | 2.06 | AK: | 4.5 |
| G: | 1.82 | T: | 0.875 |
| AF: | 0.19 | BF: | 0.41 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Gear Type: | Worm |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 0.597 |
| Series Code: | OE | Center Distance (in): | 1.75 |
| Ratio Range: | 30:1 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.625 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 14 |
| Model Code: | 17YF | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Output RPM: | 58.3 |
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | 1 |
| Output Key: | 3/16 X 1.50 | Ratio: | 30:1 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Assembly: | YF-1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 487 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

