How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | BE: | 0.38 in |
| LQ: | 4.09 in | V: | 1.44 in |
| AG: | 4.35 | AJ: | 5.88 |
| AK: | 4.5 | AE2: | 0.56 |
| D: | 2.06 | Center Distance (in): | 1.75 in |
| T: | 0.875 | AA: | 7.44 |
| LL: | 1.98 in | I: | 3.24 in |
| AF: | 0.19 | BD: | 5.88 |
| G: | 1.82 | H: | 0.53 in |
| P: | 1.38 in | AB: | 3.44 |
Technical Specifications
| Output Diameter (in): | 0.875 in | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Model Code: | 17YF | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Ratio: | 50:1 | Center Distance (in): | 1.75 |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Bore Code: | 14 | Ratio Range: | 50:1 |
| Output Key: | 3/16 X 1.50 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output RPM: | 35 | Series Code: | OE |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.625 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 0.377 | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 465 in/lbs |

