How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.35 | Center Distance (in): | 1.75 in |
| T: | 0.875 | AJ: | 5.88 |
| LL: | 1.98 in | AB: | 3.44 |
| AA: | 7.44 | AF: | 0.19 |
| V: | 1.44 in | BE: | 0.38 in |
| AE2: | 0.56 | BF: | 0.41 |
| BD: | 5.88 | P: | 1.38 in |
| LQ: | 4.09 in | G: | 1.82 |
| AK: | 4.5 | D: | 2.06 |
| I: | 3.24 in | H: | 0.53 in |
Technical Specifications
| Input RPM: | 1,750 | Output RPM: | 29.2 |
| Center Distance (in): | 1.75 | Bore Code: | 14 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 60:1 |
| Output Key: | 3/16 X 1.50 | Input Keyway (C Face): | 3/16 X 3/32 |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Ratio: | 60:1 | Assembly: | YF-1 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 0.317 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.625 |
| Model Code: | 17YF | Output Diameter (in): | 0.875 in |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 442 in/lbs |

