How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 3.44 | AK: | 4.5 |
| BE: | 0.38 in | AF: | 0.19 |
| AE2: | 0.56 | AJ: | 5.88 |
| Center Distance (in): | 1.75 in | V: | 1.44 in |
| BF: | 0.41 | AG: | 4.35 |
| T: | 0.875 | D: | 2.06 |
| BD: | 5.88 | H: | 0.53 in |
| G: | 1.82 | P: | 1.38 in |
| LQ: | 4.09 in | LL: | 1.98 in |
| I: | 3.24 in | AA: | 7.44 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.625 | Output Key: | 3/16 X 1.50 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Output RPM: | 29.2 | Motor Frame Size: | 56C |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 0.875 in | Series Code: | OE |
| Assembly: | YF-1 | Gear Type: | Worm |
| Service Factor: | 1 | Center Distance (in): | 1.75 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Bore Code: | 14 |
| Model Code: | 17YF | Input HP @ 1750 RPM: | 0.317 |
| Ratio: | 60:1 | Ratio Range: | 60:1 |
| Output Torque Rating (in-lb): | 442 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

