How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AB: | 3.44 |
| AA: | 7.44 | P: | 1.38 in |
| I: | 3.24 in | AJ: | 5.88 |
| LQ: | 4.09 in | AF: | 0.19 |
| H: | 0.53 in | G: | 1.82 |
| AE2: | 0.56 | BE: | 0.38 in |
| AG: | 4.35 | BD: | 5.88 |
| BF: | 0.41 | D: | 2.06 |
| LL: | 1.98 in | T: | 0.875 |
| Center Distance (in): | 1.75 in | V: | 1.44 in |
Technical Specifications
| Model Code: | 17YF | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio: | 60:1 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Bore Code: | 14 |
| Input HP @ 1750 RPM: | 0.317 | Service Factor: | 1 |
| Input Bore (C Face): | 0.625 | Output Shaft Direction: | 1 |
| Ratio Range: | 60:1 | Reducer: | Worm - Right Angle |
| Output RPM: | 29.2 | Gear Type: | Worm |
| Input RPM: | 1,750 | Assembly: | YF-1 |
| No. of Gear Reductions: | Single | Output Key: | 3/16 X 1.50 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Series Code: | OE | Output Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Center Distance (in): | 1.75 |
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 442 in/lbs |

