How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 1.98 in | AJ: | 5.88 |
| AG: | 4.35 | LQ: | 4.09 in |
| G: | 1.82 | AK: | 4.5 |
| AF: | 0.19 | AA: | 7.44 |
| V: | 1.44 in | AB: | 3.44 |
| BE: | 0.38 in | Center Distance (in): | 1.75 in |
| D: | 2.06 | P: | 1.38 in |
| BF: | 0.41 | T: | 0.875 |
| BD: | 5.88 | H: | 0.53 in |
| AE2: | 0.56 | I: | 3.24 in |
Technical Specifications
| Bore Code: | 14 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 0.317 |
| Series Code: | OE | Ratio Range: | 60:1 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 56C |
| Output Key: | 3/16 X 1.50 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 1.75 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Output RPM: | 29.2 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 60:1 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Model Code: | 17YF |
| Assembly: | YF-1 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.625 | Output Diameter (in): | 0.875 in |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 442 in/lbs |

