How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 3.44 | LQ: | 4.09 in |
| AK: | 4.5 | P: | 1.38 in |
| BF: | 0.41 | BE: | 0.38 in |
| AG: | 4.35 | H: | 0.53 in |
| AF: | 0.19 | I: | 3.24 in |
| Center Distance (in): | 1.75 in | BD: | 5.88 |
| AJ: | 5.88 | D: | 2.06 |
| T: | 0.875 | LL: | 1.98 in |
| AA: | 7.44 | AE2: | 0.56 |
| G: | 1.82 | V: | 1.44 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Key: | 3/16 X 1.50 |
| Gear Type: | Worm | Series Code: | OE |
| Bore Code: | 14 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Ratio: | 80:1 |
| Center Distance (in): | 1.75 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 0.208 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output Diameter (in): | 0.875 in |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio Range: | 80:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 21.9 | Assembly: | YF-1 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 56C |
| Model Code: | 17YF | Input Bore (C Face): | 0.625 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 356 in/lbs |

