How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | I: | 3.24 in |
| G: | 1.82 | AK: | 4.5 |
| AE2: | 0.56 | BD: | 5.88 |
| T: | 0.875 | LQ: | 4.09 in |
| LL: | 1.98 in | BE: | 0.38 in |
| AB: | 3.44 | V: | 1.44 in |
| D: | 2.06 | Center Distance (in): | 1.75 in |
| AJ: | 5.88 | AA: | 7.44 |
| AG: | 4.35 | BF: | 0.41 |
| P: | 1.38 in | H: | 0.53 in |
Technical Specifications
| Gear Type: | Worm | Ratio: | 80:1 |
| Series Code: | OE | Input HP @ 1750 RPM: | 0.208 |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 1.75 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/16 X 1.50 |
| Output RPM: | 21.9 | Ratio Range: | 80:1 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56C | Model Code: | 17YF |
| Input Style: | C-Face Quill | Output Diameter (in): | 0.875 in |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Bore Code: | 14 |
| Assembly: | YF-1 | Input Bore (C Face): | 0.625 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 356 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

