Grove Gear 17YF-2-1.000-140TC-15-L2
Part #:17YF-2-1.000-140TC-15-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | BE: | 0.38 in |
| Center Distance (in): | 1.75 in | V: | 1.44 in |
| LL: | 1.98 in | AG: | 4.35 |
| G: | 1.82 | AF: | 0.19 |
| H: | 0.53 in | AJ: | 5.88 |
| AA: | 7.44 | T: | 1 |
| AB: | 3.44 | P: | 1.38 in |
| BD: | 5.88 | BF: | 0.41 |
| AE2: | 0.56 | I: | 3.24 in |
| D: | 2.06 | LQ: | 4.09 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 140TC |
| Reducer: | Worm - Right Angle | Model Code: | 17YF |
| Output Diameter (in): | 1 in | Input HP @ 1750 RPM: | 1.03 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Bore Code: | 16 | Input Bore (C Face): | 0.875 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output RPM: | 117 | Service Factor: | 1 |
| Center Distance (in): | 1.75 | Series Code: | OE |
| Ratio: | 15:1 | Assembly: | YF-2 |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 2.50 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Ratio Range: | 15:1 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 473 in/lbs |

