Grove Gear 17YF-2-1.000-140TC-15-L3
Part #:17YF-2-1.000-140TC-15-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | LL: | 1.98 in |
| V: | 1.44 in | D: | 2.06 |
| LQ: | 4.09 in | I: | 3.24 in |
| AG: | 4.35 | BD: | 5.88 |
| BF: | 0.41 | AK: | 4.5 |
| AF: | 0.19 | P: | 1.38 in |
| AA: | 7.44 | H: | 0.53 in |
| Center Distance (in): | 1.75 in | AE2: | 0.56 |
| BE: | 0.38 in | T: | 1 |
| G: | 1.82 | AB: | 3.44 |
Technical Specifications
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 1.03 |
| Assembly: | YF-2 | Gear Type: | Worm |
| Ratio Range: | 15:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output RPM: | 117 | Output Diameter (in): | 1 in |
| Output Key: | 1/4 X 2.50 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Model Code: | 17YF | Input Style: | C-Face Quill |
| Motor Frame Size: | 140TC | Output Shaft Assembly Code: | 2 |
| Bore Code: | 16 | Output Shaft Direction: | 2 |
| Ratio: | 15:1 | Center Distance (in): | 1.75 |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.875 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 473 in/lbs |

