Grove Gear 17YF-2-1.000-140TC-15-L4
Part #:17YF-2-1.000-140TC-15-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | LL: | 1.98 in |
| P: | 1.38 in | D: | 2.06 |
| AF: | 0.19 | BF: | 0.41 |
| AB: | 3.44 | G: | 1.82 |
| AK: | 4.5 | AE2: | 0.56 |
| Center Distance (in): | 1.75 in | BD: | 5.88 |
| I: | 3.24 in | T: | 1 |
| BE: | 0.38 in | V: | 1.44 in |
| AA: | 7.44 | LQ: | 4.09 in |
| AJ: | 5.88 | AG: | 4.35 |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 1.03 | Input Bore (C Face): | 0.875 |
| Motor Frame Size: | 140TC | Gear Type: | Worm |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Model Code: | 17YF | Shaft Seal Material: | Viton |
| Assembly: | YF-2 | Ratio: | 15:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Ratio Range: | 15:1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1 in | Output RPM: | 117 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Bore Code: | 16 |
| Series Code: | OE | Center Distance (in): | 1.75 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 473 in/lbs |

