Grove Gear 17YF-2-1.000-140TC-15-L9
Part #:17YF-2-1.000-140TC-15-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.44 in | D: | 2.06 |
| AF: | 0.19 | G: | 1.82 |
| BD: | 5.88 | I: | 3.24 in |
| LL: | 1.98 in | AJ: | 5.88 |
| AK: | 4.5 | BE: | 0.38 in |
| H: | 0.53 in | T: | 1 |
| AG: | 4.35 | P: | 1.38 in |
| AE2: | 0.56 | AA: | 7.44 |
| AB: | 3.44 | BF: | 0.41 |
| LQ: | 4.09 in | Center Distance (in): | 1.75 in |
Technical Specifications
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 X 3/32 | Input HP @ 1750 RPM: | 1.03 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Ratio Range: | 15:1 | Assembly: | YF-2 |
| Center Distance (in): | 1.75 | Output Key: | 1/4 X 2.50 |
| Output Shaft: | Hollow Bore | Model Code: | 17YF |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 16 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Series Code: | OE | Input Bore (C Face): | 0.875 |
| Motor Frame Size: | 140TC | Service Factor: | 1 |
| Output Diameter (in): | 1 in | Output RPM: | 117 |
| Ratio: | 15:1 | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 473 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

