Grove Gear 17YF-2-1.000-140TC-20-L3
Part #:17YF-2-1.000-140TC-20-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | V: | 1.44 in |
| D: | 2.06 | Center Distance (in): | 1.75 in |
| AF: | 0.19 | BE: | 0.38 in |
| AA: | 7.44 | AK: | 4.5 |
| P: | 1.38 in | G: | 1.82 |
| H: | 0.53 in | AG: | 4.35 |
| AJ: | 5.88 | LL: | 1.98 in |
| AB: | 3.44 | I: | 3.24 in |
| BF: | 0.41 | AE2: | 0.56 |
| T: | 1 | LQ: | 4.09 in |
Technical Specifications
| Assembly: | YF-2 | Output Key: | 1/4 X 2.50 |
| Ratio Range: | 20:1 | Bore Code: | 16 |
| Gear Type: | Worm | Series Code: | OE |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft: | Hollow Bore |
| Model Code: | 17YF | Input Bore (C Face): | 0.875 |
| Output Diameter (in): | 1 in | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Ratio: | 20:1 |
| Input RPM: | 1,750 | Output RPM: | 87.5 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 1.75 |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 0.814 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 487 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

