Grove Gear 17YF-2-1.000-140TC-20-L4
Part #:17YF-2-1.000-140TC-20-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.82 | LQ: | 4.09 in |
| Center Distance (in): | 1.75 in | H: | 0.53 in |
| AB: | 3.44 | D: | 2.06 |
| T: | 1 | AA: | 7.44 |
| AJ: | 5.88 | BF: | 0.41 |
| I: | 3.24 in | LL: | 1.98 in |
| AK: | 4.5 | P: | 1.38 in |
| AG: | 4.35 | AE2: | 0.56 |
| V: | 1.44 in | BD: | 5.88 |
| AF: | 0.19 | BE: | 0.38 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Center Distance (in): | 1.75 | Output Diameter (in): | 1 in |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.814 | Service Factor: | 1 |
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Bore Code: | 16 |
| Output RPM: | 87.5 | No. of Gear Reductions: | Single |
| Assembly: | YF-2 | Ratio Range: | 20:1 |
| Model Code: | 17YF | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Ratio: | 20:1 |
| Input Bore (C Face): | 0.875 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 2.50 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 487 in/lbs |

