Grove Gear 17YF-2-1.000-140TC-5-L1
Part #:17YF-2-1.000-140TC-5-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | LL: | 1.98 in |
| P: | 1.38 in | LQ: | 4.09 in |
| AK: | 4.5 | T: | 1 |
| AB: | 3.44 | AA: | 7.44 |
| I: | 3.24 in | AJ: | 5.88 |
| BE: | 0.38 in | D: | 2.06 |
| BF: | 0.41 | Center Distance (in): | 1.75 in |
| V: | 1.44 in | BD: | 5.88 |
| H: | 0.53 in | AG: | 4.35 |
| AF: | 0.19 | G: | 1.82 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 5:1 |
| Ratio Range: | 5:1 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Bore Code: | 16 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 2.50 | Output RPM: | 350 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Series Code: | OE | Input Bore (C Face): | 0.875 |
| Input HP @ 1750 RPM: | 1.7 | Service Factor: | 1 |
| Motor Frame Size: | 140TC | Center Distance (in): | 1.75 |
| Input Style: | C-Face Quill | Output Diameter (in): | 1 in |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Assembly: | YF-2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Gear Type: | Worm | Model Code: | 17YF |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 281 in/lbs |

