Grove Gear 17YF-2-1.000-140TC-5-L2
Part #:17YF-2-1.000-140TC-5-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.35 | LQ: | 4.09 in |
| V: | 1.44 in | H: | 0.53 in |
| AB: | 3.44 | AJ: | 5.88 |
| Center Distance (in): | 1.75 in | LL: | 1.98 in |
| D: | 2.06 | AK: | 4.5 |
| BD: | 5.88 | BE: | 0.38 in |
| AA: | 7.44 | AF: | 0.19 |
| G: | 1.82 | T: | 1 |
| P: | 1.38 in | BF: | 0.41 |
| AE2: | 0.56 | I: | 3.24 in |
Technical Specifications
| Assembly: | YF-2 | Ratio: | 5:1 |
| Input HP @ 1750 RPM: | 1.7 | Reducer: | Worm - Right Angle |
| Output RPM: | 350 | Series Code: | OE |
| Input Style: | C-Face Quill | Center Distance (in): | 1.75 |
| Bore Code: | 16 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/4 X 2.50 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Shaft Seal Material: | Viton | Model Code: | 17YF |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| Ratio Range: | 5:1 | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Input Bore (C Face): | 0.875 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 281 in/lbs |

