Grove Gear 17YF-2-1.000-140TC-5-L3
Part #:17YF-2-1.000-140TC-5-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.75 in | V: | 1.44 in |
| AB: | 3.44 | AK: | 4.5 |
| AG: | 4.35 | G: | 1.82 |
| D: | 2.06 | I: | 3.24 in |
| BF: | 0.41 | LL: | 1.98 in |
| H: | 0.53 in | AE2: | 0.56 |
| AJ: | 5.88 | T: | 1 |
| AA: | 7.44 | BE: | 0.38 in |
| AF: | 0.19 | BD: | 5.88 |
| LQ: | 4.09 in | P: | 1.38 in |
Technical Specifications
| Center Distance (in): | 1.75 | No. of Gear Reductions: | Single |
| Model Code: | 17YF | Motor Frame Size: | 140TC |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Bore Code: | 16 | Ratio: | 5:1 |
| Series Code: | OE | Input RPM: | 1,750 |
| Ratio Range: | 5:1 | Output RPM: | 350 |
| Service Factor: | 1 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 2.50 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1 in |
| Input HP @ 1750 RPM: | 1.7 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Assembly Code: | 2 | Assembly: | YF-2 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.875 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 281 in/lbs |

