Grove Gear 17YF-2-1.000-140TC-60-L1
Part #:17YF-2-1.000-140TC-60-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 1.98 in | LQ: | 4.09 in |
| BF: | 0.41 | AB: | 3.44 |
| P: | 1.38 in | AG: | 4.35 |
| V: | 1.44 in | AA: | 7.44 |
| I: | 3.24 in | AJ: | 5.88 |
| D: | 2.06 | H: | 0.53 in |
| AE2: | 0.56 | BD: | 5.88 |
| BE: | 0.38 in | G: | 1.82 |
| AF: | 0.19 | Center Distance (in): | 1.75 in |
| T: | 1 | AK: | 4.5 |
Technical Specifications
| Ratio Range: | 60:1 | Output Key: | 1/4 X 2.50 |
| Center Distance (in): | 1.75 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Direction: | 2 |
| Bore Code: | 16 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 0.317 |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Ratio: | 60:1 | Assembly: | YF-2 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Model Code: | 17YF | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.875 |
| Output RPM: | 29.2 | Output Diameter (in): | 1 in |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 442 in/lbs |

