Grove Gear 17YF-2-1.000-140TC-60-L3
Part #:17YF-2-1.000-140TC-60-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | V: | 1.44 in |
| LL: | 1.98 in | BD: | 5.88 |
| AF: | 0.19 | AA: | 7.44 |
| I: | 3.24 in | LQ: | 4.09 in |
| H: | 0.53 in | AE2: | 0.56 |
| BF: | 0.41 | AB: | 3.44 |
| AK: | 4.5 | BE: | 0.38 in |
| P: | 1.38 in | G: | 1.82 |
| D: | 2.06 | AG: | 4.35 |
| AJ: | 5.88 | Center Distance (in): | 1.75 in |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Input Bore (C Face): | 0.875 |
| Output Diameter (in): | 1 in | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 1.75 | Bore Code: | 16 |
| Ratio Range: | 60:1 | Input RPM: | 1,750 |
| Output RPM: | 29.2 | Motor Frame Size: | 140TC |
| Model Code: | 17YF | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 0.317 | Assembly: | YF-2 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 60:1 |
| Output Torque Rating (in-lb): | 442 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

