Grove Gear 17YF-2-1.000-140TC-7.5
Part #:17YF-2-1.000-140TC-7.5
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.44 in | AB: | 3.44 |
| LQ: | 4.09 in | BF: | 0.41 |
| AJ: | 5.88 | AG: | 4.35 |
| T: | 1 | G: | 1.82 |
| LL: | 1.98 in | AE2: | 0.56 |
| AF: | 0.19 | D: | 2.06 |
| I: | 3.24 in | BE: | 0.38 in |
| P: | 1.38 in | H: | 0.53 in |
| AA: | 7.44 | AK: | 4.5 |
| BD: | 5.88 | Center Distance (in): | 1.75 in |
Technical Specifications
| Input HP @ 1750 RPM: | 1.67 | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 2.50 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Output RPM: | 233 |
| Output Diameter (in): | 1 in | Shaft Seal Material: | Viton |
| Ratio Range: | 7.5:1 | Assembly: | YF-2 |
| Motor Frame Size: | 140TC | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Center Distance (in): | 1.75 | Series Code: | OE |
| Service Factor: | 1 | Gear Type: | Worm |
| Model Code: | 17YF | Ratio: | 7.5:1 |
| Bore Code: | 16 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.875 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 409 in/lbs |

