Grove Gear 17YF-2-1.000-140TC-7.5-L3
Part #:17YF-2-1.000-140TC-7.5-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | LL: | 1.98 in |
| LQ: | 4.09 in | AG: | 4.35 |
| BE: | 0.38 in | AA: | 7.44 |
| G: | 1.82 | AJ: | 5.88 |
| I: | 3.24 in | BF: | 0.41 |
| BD: | 5.88 | AB: | 3.44 |
| P: | 1.38 in | AE2: | 0.56 |
| D: | 2.06 | Center Distance (in): | 1.75 in |
| T: | 1 | V: | 1.44 in |
| H: | 0.53 in | AK: | 4.5 |
Technical Specifications
| Ratio Range: | 7.5:1 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 17YF | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Ratio: | 7.5:1 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Assembly: | YF-2 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 1.67 | Motor Frame Size: | 140TC |
| Input Bore (C Face): | 0.875 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 2.50 | Gear Type: | Worm |
| Output Diameter (in): | 1 in | Center Distance (in): | 1.75 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Bore Code: | 16 | Product Type: | Right Angle |
| Output RPM: | 233 | Housing Material: | Cast Iron |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 409 in/lbs |

