Grove Gear 17YF-2-1.000-140TC-7.5-L9
Part #:17YF-2-1.000-140TC-7.5-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | Center Distance (in): | 1.75 in |
| BF: | 0.41 | LQ: | 4.09 in |
| AG: | 4.35 | I: | 3.24 in |
| BD: | 5.88 | AB: | 3.44 |
| AJ: | 5.88 | D: | 2.06 |
| V: | 1.44 in | AF: | 0.19 |
| AA: | 7.44 | AE2: | 0.56 |
| AK: | 4.5 | G: | 1.82 |
| H: | 0.53 in | P: | 1.38 in |
| BE: | 0.38 in | LL: | 1.98 in |
Technical Specifications
| Assembly: | YF-2 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 233 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1 in |
| Ratio: | 7.5:1 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.875 |
| Input Keyway (C Face): | 3/16 X 3/32 | Bore Code: | 16 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Model Code: | 17YF | Service Factor: | 1 |
| Output Key: | 1/4 X 2.50 | Series Code: | OE |
| Input Style: | C-Face Quill | Center Distance (in): | 1.75 |
| Ratio Range: | 7.5:1 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 1.67 | Motor Frame Size: | 140TC |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 409 in/lbs |

