How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 3.44 | H: | 0.53 in |
| Center Distance (in): | 1.75 in | BF: | 0.28 |
| P: | 1.38 in | LL: | 1.98 in |
| D: | 2.06 | AK: | 3 |
| BE: | 0.38 in | AF: | 0.19 |
| T: | 1 | V: | 1.44 in |
| LQ: | 4.09 in | G: | 1.82 |
| I: | 3.24 in | AA: | 7.44 |
| AG: | 4.35 | AJ: | 3.75 |
| AE2: | 0.56 | BD: | 3.88 |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Output RPM: | 17.5 |
| Housing Material: | Cast Iron | Series Code: | OE |
| No. of Gear Reductions: | Single | Bore Code: | 16 |
| Gear Type: | Worm | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 0.141 | Input RPM: | 1,750 |
| Output Diameter (in): | 1 in | Center Distance (in): | 1.75 |
| Motor Frame Size: | 48CZ | Output Shaft Direction: | 2 |
| Model Code: | 17YF | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 1/8 X 1/16 |
| Reducer: | Worm - Right Angle | Ratio: | 100:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Input Bore (C Face): | 0.5 | Ratio Range: | 100:1 to 250:1 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 277 in/lbs |

