Grove Gear 17YF-2-1.000-48CZ-100-L2
Part #:17YF-2-1.000-48CZ-100-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.35 | BF: | 0.28 |
| P: | 1.38 in | AF: | 0.19 |
| AK: | 3 | Center Distance (in): | 1.75 in |
| G: | 1.82 | AB: | 3.44 |
| AA: | 7.44 | AE2: | 0.56 |
| BE: | 0.38 in | V: | 1.44 in |
| BD: | 3.88 | D: | 2.06 |
| LL: | 1.98 in | LQ: | 4.09 in |
| AJ: | 3.75 | T: | 1 |
| H: | 0.53 in | I: | 3.24 in |
Technical Specifications
| Motor Frame Size: | 48CZ | Series Code: | OE |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Gear Type: | Worm | Ratio Range: | 100:1 to 250:1 |
| Bore Code: | 16 | Center Distance (in): | 1.75 |
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 1/8 X 1/16 |
| Service Factor: | 1 | Assembly: | YF-2 |
| Product Type: | Right Angle | Input Bore (C Face): | 0.5 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Model Code: | 17YF | Output Diameter (in): | 1 in |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 0.141 | No. of Gear Reductions: | Single |
| Output RPM: | 17.5 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Ratio: | 100:1 |
| Output Shaft Direction: | 2 | Output Key: | 1/4 X 2.50 |
| Output Torque Rating (in-lb): | 277 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

