Grove Gear 17YF-2-1.000-48CZ-100-L3
Part #:17YF-2-1.000-48CZ-100-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.44 in | AJ: | 3.75 |
| H: | 0.53 in | Center Distance (in): | 1.75 in |
| D: | 2.06 | AG: | 4.35 |
| AB: | 3.44 | AE2: | 0.56 |
| P: | 1.38 in | AA: | 7.44 |
| LQ: | 4.09 in | G: | 1.82 |
| AF: | 0.19 | LL: | 1.98 in |
| BF: | 0.28 | T: | 1 |
| I: | 3.24 in | AK: | 3 |
| BD: | 3.88 | BE: | 0.38 in |
Technical Specifications
| Output Diameter (in): | 1 in | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.5 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 0.141 |
| Motor Frame Size: | 48CZ | Output Shaft Direction: | 2 |
| Series Code: | OE | Input Keyway (C Face): | 1/8 X 1/16 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Ratio Range: | 100:1 to 250:1 | Center Distance (in): | 1.75 |
| Model Code: | 17YF | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Input RPM: | 1,750 | Assembly: | YF-2 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Ratio: | 100:1 | Bore Code: | 16 |
| Output Key: | 1/4 X 2.50 | Output RPM: | 17.5 |
| Output Torque Rating (in-lb): | 277 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

