Grove Gear 17YF-2-1.000-48CZ-100-L4
Part #:17YF-2-1.000-48CZ-100-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | H: | 0.53 in |
| BF: | 0.28 | AJ: | 3.75 |
| LQ: | 4.09 in | BE: | 0.38 in |
| AE2: | 0.56 | LL: | 1.98 in |
| G: | 1.82 | AA: | 7.44 |
| AK: | 3 | D: | 2.06 |
| I: | 3.24 in | AG: | 4.35 |
| P: | 1.38 in | Center Distance (in): | 1.75 in |
| T: | 1 | AB: | 3.44 |
| V: | 1.44 in | BD: | 3.88 |
Technical Specifications
| Input Bore (C Face): | 0.5 | Input Keyway (C Face): | 1/8 X 1/16 |
| Output Key: | 1/4 X 2.50 | Input RPM: | 1,750 |
| Output Diameter (in): | 1 in | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 48CZ | Input HP @ 1750 RPM: | 0.141 |
| Ratio: | 100:1 | Input Style: | C-Face Quill |
| Assembly: | YF-2 | Gear Type: | Worm |
| Model Code: | 17YF | Center Distance (in): | 1.75 |
| Ratio Range: | 100:1 to 250:1 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Bore Code: | 16 | Output Shaft Direction: | 2 |
| Output RPM: | 17.5 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 277 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

