How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 7.44 | H: | 0.53 in |
| AG: | 4.35 | G: | 1.82 |
| AJ: | 3.75 | BF: | 0.28 |
| AE2: | 0.56 | I: | 3.24 in |
| AB: | 3.44 | Center Distance (in): | 1.75 in |
| LQ: | 4.09 in | AK: | 3 |
| AF: | 0.19 | P: | 1.38 in |
| V: | 1.44 in | T: | 1 |
| D: | 2.06 | LL: | 1.98 in |
| BE: | 0.38 in | BD: | 3.88 |
Technical Specifications
| Product Type: | Right Angle | Ratio: | 20:1 |
| Ratio Range: | 20:1 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Bore Code: | 16 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 1/8 X 1/16 |
| Model Code: | 17YF | Center Distance (in): | 1.75 |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 2.50 |
| Output Diameter (in): | 1 in | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 0.814 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Series Code: | OE | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output RPM: | 87.5 |
| Motor Frame Size: | 48CZ | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Input Bore (C Face): | 0.5 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 487 in/lbs |

