Grove Gear 17YF-2-1.000-48CZ-20-L1
Part #:17YF-2-1.000-48CZ-20-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 4.09 in | P: | 1.38 in |
| BF: | 0.28 | H: | 0.53 in |
| BE: | 0.38 in | AK: | 3 |
| AA: | 7.44 | G: | 1.82 |
| AJ: | 3.75 | LL: | 1.98 in |
| I: | 3.24 in | T: | 1 |
| D: | 2.06 | Center Distance (in): | 1.75 in |
| AF: | 0.19 | BD: | 3.88 |
| AG: | 4.35 | V: | 1.44 in |
| AE2: | 0.56 | AB: | 3.44 |
Technical Specifications
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 1/8 X 1/16 |
| Assembly: | YF-2 | Output Diameter (in): | 1 in |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Series Code: | OE | Output Key: | 1/4 X 2.50 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Service Factor: | 1 | Center Distance (in): | 1.75 |
| Output RPM: | 87.5 | No. of Gear Reductions: | Single |
| Ratio Range: | 20:1 | Motor Frame Size: | 48CZ |
| Model Code: | 17YF | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 0.814 |
| Output Shaft Direction: | 2 | Ratio: | 20:1 |
| Product Type: | Right Angle | Bore Code: | 16 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 0.5 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 487 in/lbs |

