Grove Gear 17YF-2-1.000-48CZ-20-L2
Part #:17YF-2-1.000-48CZ-20-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.44 in | D: | 2.06 |
| T: | 1 | H: | 0.53 in |
| AG: | 4.35 | P: | 1.38 in |
| Center Distance (in): | 1.75 in | AB: | 3.44 |
| G: | 1.82 | AK: | 3 |
| LL: | 1.98 in | LQ: | 4.09 in |
| AE2: | 0.56 | AJ: | 3.75 |
| AA: | 7.44 | BE: | 0.38 in |
| AF: | 0.19 | BF: | 0.28 |
| BD: | 3.88 | I: | 3.24 in |
Technical Specifications
| Model Code: | 17YF | Input Bore (C Face): | 0.5 |
| Center Distance (in): | 1.75 | Output Key: | 1/4 X 2.50 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Ratio: | 20:1 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Diameter (in): | 1 in |
| Bore Code: | 16 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Motor Frame Size: | 48CZ | Output RPM: | 87.5 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Assembly: | YF-2 |
| Shaft Seal Material: | Viton | Ratio Range: | 20:1 |
| Input Keyway (C Face): | 1/8 X 1/16 | Input HP @ 1750 RPM: | 0.814 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 487 in/lbs |

