Grove Gear 17YF-2-1.000-48CZ-40-L4
Part #:17YF-2-1.000-48CZ-40-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 3.75 | H: | 0.53 in |
| LQ: | 4.09 in | BE: | 0.38 in |
| V: | 1.44 in | LL: | 1.98 in |
| AA: | 7.44 | BD: | 3.88 |
| AB: | 3.44 | I: | 3.24 in |
| AF: | 0.19 | BF: | 0.28 |
| T: | 1 | Center Distance (in): | 1.75 in |
| AE2: | 0.56 | P: | 1.38 in |
| AG: | 4.35 | D: | 2.06 |
| G: | 1.82 | AK: | 3 |
Technical Specifications
| Bore Code: | 16 | No. of Gear Reductions: | Single |
| Assembly: | YF-2 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Ratio: | 40:1 |
| Model Code: | 17YF | Output Shaft Direction: | 2 |
| Output RPM: | 43.8 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1 in | Output Key: | 1/4 X 2.50 |
| Input RPM: | 1,750 | Center Distance (in): | 1.75 |
| Input HP @ 1750 RPM: | 0.469 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Ratio Range: | 40:1 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.5 |
| Series Code: | OE | Motor Frame Size: | 48CZ |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 1/8 X 1/16 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 486 in/lbs |

