Grove Gear 17YF-2-1.000-48CZ-40-L9
Part #:17YF-2-1.000-48CZ-40-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 7.44 | BF: | 0.28 |
| LQ: | 4.09 in | AG: | 4.35 |
| P: | 1.38 in | V: | 1.44 in |
| AB: | 3.44 | Center Distance (in): | 1.75 in |
| I: | 3.24 in | G: | 1.82 |
| H: | 0.53 in | AF: | 0.19 |
| BD: | 3.88 | AE2: | 0.56 |
| D: | 2.06 | BE: | 0.38 in |
| AK: | 3 | LL: | 1.98 in |
| AJ: | 3.75 | T: | 1 |
Technical Specifications
| Series Code: | OE | Shaft Seal Material: | Viton |
| Center Distance (in): | 1.75 | Gear Type: | Worm |
| Ratio Range: | 40:1 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1 in | Motor Frame Size: | 48CZ |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 2.50 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.5 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 0.469 | Bore Code: | 16 |
| Model Code: | 17YF | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 1/8 X 1/16 |
| Output RPM: | 43.8 | Ratio: | 40:1 |
| Output Torque Rating (in-lb): | 486 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

