Grove Gear 17YF-2-1.000-48CZ-50-L1
Part #:17YF-2-1.000-48CZ-50-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.24 in | H: | 0.53 in |
| G: | 1.82 | AA: | 7.44 |
| BD: | 3.88 | Center Distance (in): | 1.75 in |
| LQ: | 4.09 in | AG: | 4.35 |
| AF: | 0.19 | BF: | 0.28 |
| AB: | 3.44 | V: | 1.44 in |
| BE: | 0.38 in | LL: | 1.98 in |
| AK: | 3 | P: | 1.38 in |
| T: | 1 | AE2: | 0.56 |
| D: | 2.06 | AJ: | 3.75 |
Technical Specifications
| Center Distance (in): | 1.75 | Housing Material: | Cast Iron |
| Motor Frame Size: | 48CZ | Output Key: | 1/4 X 2.50 |
| Model Code: | 17YF | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1 in | Service Factor: | 1 |
| Ratio Range: | 50:1 | Output Shaft Assembly Code: | 2 |
| Input Keyway (C Face): | 1/8 X 1/16 | Input RPM: | 1,750 |
| Series Code: | OE | Ratio: | 50:1 |
| Input HP @ 1750 RPM: | 0.377 | Input Bore (C Face): | 0.5 |
| Assembly: | YF-2 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 16 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Output RPM: | 35 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 465 in/lbs |

