Grove Gear 17YF-2-1.000-48CZ-50-L2
Part #:17YF-2-1.000-48CZ-50-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | AJ: | 3.75 |
| LQ: | 4.09 in | H: | 0.53 in |
| BD: | 3.88 | BE: | 0.38 in |
| D: | 2.06 | T: | 1 |
| AE2: | 0.56 | V: | 1.44 in |
| AA: | 7.44 | I: | 3.24 in |
| AG: | 4.35 | BF: | 0.28 |
| Center Distance (in): | 1.75 in | AB: | 3.44 |
| P: | 1.38 in | AK: | 3 |
| LL: | 1.98 in | G: | 1.82 |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 1/8 X 1/16 | Input Bore (C Face): | 0.5 |
| Motor Frame Size: | 48CZ | Product Type: | Right Angle |
| Output Key: | 1/4 X 2.50 | Input HP @ 1750 RPM: | 0.377 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 16 |
| Model Code: | 17YF | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Ratio Range: | 50:1 |
| Assembly: | YF-2 | Ratio: | 50:1 |
| Center Distance (in): | 1.75 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1 in |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output RPM: | 35 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 465 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

