Grove Gear 17YF-2-1.000-48CZ-50-L3
Part #:17YF-2-1.000-48CZ-50-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.06 | LQ: | 4.09 in |
| AE2: | 0.56 | AB: | 3.44 |
| T: | 1 | P: | 1.38 in |
| BF: | 0.28 | V: | 1.44 in |
| BE: | 0.38 in | H: | 0.53 in |
| G: | 1.82 | AF: | 0.19 |
| AA: | 7.44 | LL: | 1.98 in |
| AJ: | 3.75 | AK: | 3 |
| Center Distance (in): | 1.75 in | AG: | 4.35 |
| BD: | 3.88 | I: | 3.24 in |
Technical Specifications
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Series Code: | OE | Center Distance (in): | 1.75 |
| Output Key: | 1/4 X 2.50 | Input RPM: | 1,750 |
| Motor Frame Size: | 48CZ | Output Diameter (in): | 1 in |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Output RPM: | 35 | Input Bore (C Face): | 0.5 |
| Ratio Range: | 50:1 | Model Code: | 17YF |
| Input HP @ 1750 RPM: | 0.377 | Ratio: | 50:1 |
| Input Keyway (C Face): | 1/8 X 1/16 | Gear Type: | Worm |
| Bore Code: | 16 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 465 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

