How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.24 in | AK: | 3 |
| Center Distance (in): | 1.75 in | H: | 0.53 in |
| T: | 1 | BD: | 3.88 |
| AJ: | 3.75 | LL: | 1.98 in |
| BF: | 0.28 | AE2: | 0.56 |
| AB: | 3.44 | D: | 2.06 |
| AF: | 0.19 | AG: | 4.35 |
| BE: | 0.38 in | V: | 1.44 in |
| P: | 1.38 in | G: | 1.82 |
| LQ: | 4.09 in | AA: | 7.44 |
Technical Specifications
| Output Diameter (in): | 1 in | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Assembly: | YF-2 |
| Model Code: | 17YF | Input HP @ 1750 RPM: | 0.317 |
| Series Code: | OE | Output RPM: | 29.2 |
| Output Key: | 1/4 X 2.50 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Ratio Range: | 60:1 |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.5 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 1/8 X 1/16 | Motor Frame Size: | 48CZ |
| Center Distance (in): | 1.75 | Shaft Seal Material: | Viton |
| Bore Code: | 16 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Ratio: | 60:1 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 442 in/lbs |

