Grove Gear 17YF-2-1.000-48CZ-60-L1
Part #:17YF-2-1.000-48CZ-60-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.24 in | AF: | 0.19 |
| H: | 0.53 in | P: | 1.38 in |
| T: | 1 | G: | 1.82 |
| BE: | 0.38 in | LQ: | 4.09 in |
| AB: | 3.44 | AA: | 7.44 |
| BD: | 3.88 | AJ: | 3.75 |
| V: | 1.44 in | BF: | 0.28 |
| AK: | 3 | LL: | 1.98 in |
| AE2: | 0.56 | D: | 2.06 |
| Center Distance (in): | 1.75 in | AG: | 4.35 |
Technical Specifications
| Motor Frame Size: | 48CZ | Input HP @ 1750 RPM: | 0.317 |
| Assembly: | YF-2 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output RPM: | 29.2 |
| Series Code: | OE | Gear Type: | Worm |
| Service Factor: | 1 | Ratio: | 60:1 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 1/8 X 1/16 | Reducer: | Worm - Right Angle |
| Bore Code: | 16 | Output Shaft Assembly Code: | 2 |
| Model Code: | 17YF | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Output Diameter (in): | 1 in | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 2.50 | Input Bore (C Face): | 0.5 |
| Ratio Range: | 60:1 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 1.75 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 442 in/lbs |

