Grove Gear 17YF-2-1.000-48CZ-60-L4
Part #:17YF-2-1.000-48CZ-60-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.28 | AE2: | 0.56 |
| AF: | 0.19 | H: | 0.53 in |
| T: | 1 | LQ: | 4.09 in |
| LL: | 1.98 in | AK: | 3 |
| BE: | 0.38 in | V: | 1.44 in |
| AB: | 3.44 | G: | 1.82 |
| I: | 3.24 in | AA: | 7.44 |
| AG: | 4.35 | BD: | 3.88 |
| AJ: | 3.75 | Center Distance (in): | 1.75 in |
| P: | 1.38 in | D: | 2.06 |
Technical Specifications
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.317 | Center Distance (in): | 1.75 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 48CZ |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1 in |
| Shaft Seal Material: | Viton | Output RPM: | 29.2 |
| Reducer: | Worm - Right Angle | Bore Code: | 16 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Series Code: | OE | Model Code: | 17YF |
| Ratio: | 60:1 | Output Key: | 1/4 X 2.50 |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 0.5 |
| Assembly: | YF-2 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 60:1 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 1/8 X 1/16 |
| Output Torque Rating (in-lb): | 442 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

