Grove Gear 17YF-2-1.000-56C-10-L2
Part #:17YF-2-1.000-56C-10-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | H: | 0.53 in |
| G: | 1.82 | I: | 3.24 in |
| AG: | 4.35 | BF: | 0.41 |
| P: | 1.38 in | D: | 2.06 |
| AB: | 3.44 | BD: | 5.88 |
| T: | 1 | V: | 1.44 in |
| LQ: | 4.09 in | AK: | 4.5 |
| AA: | 7.44 | Center Distance (in): | 1.75 in |
| AJ: | 5.88 | LL: | 1.98 in |
| AF: | 0.19 | BE: | 0.38 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 1.75 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Assembly: | YF-2 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1 in | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 1.37 |
| Bore Code: | 16 | Ratio: | 10:1 |
| Ratio Range: | 10:1 | Input Bore (C Face): | 0.625 |
| Output RPM: | 175 | Model Code: | 17YF |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 2.50 | Input Keyway (C Face): | 3/16 X 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 442 in/lbs |

