Grove Gear 17YF-2-1.000-56C-10-L3
Part #:17YF-2-1.000-56C-10-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 1.98 in | BF: | 0.41 |
| BD: | 5.88 | AE2: | 0.56 |
| T: | 1 | AK: | 4.5 |
| D: | 2.06 | Center Distance (in): | 1.75 in |
| G: | 1.82 | H: | 0.53 in |
| P: | 1.38 in | AJ: | 5.88 |
| V: | 1.44 in | BE: | 0.38 in |
| LQ: | 4.09 in | AA: | 7.44 |
| AF: | 0.19 | AG: | 4.35 |
| AB: | 3.44 | I: | 3.24 in |
Technical Specifications
| Center Distance (in): | 1.75 | Output Key: | 1/4 X 2.50 |
| Model Code: | 17YF | Input Keyway (C Face): | 3/16 X 3/32 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Series Code: | OE | Bore Code: | 16 |
| Ratio: | 10:1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Output RPM: | 175 | Ratio Range: | 10:1 |
| Input RPM: | 1,750 | Output Diameter (in): | 1 in |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Input Bore (C Face): | 0.625 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Assembly: | YF-2 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 1.37 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 442 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

