Grove Gear 17YF-2-1.000-56C-10-L4
Part #:17YF-2-1.000-56C-10-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.06 | Center Distance (in): | 1.75 in |
| LL: | 1.98 in | LQ: | 4.09 in |
| BF: | 0.41 | H: | 0.53 in |
| P: | 1.38 in | BD: | 5.88 |
| AF: | 0.19 | I: | 3.24 in |
| BE: | 0.38 in | G: | 1.82 |
| AA: | 7.44 | AB: | 3.44 |
| V: | 1.44 in | AK: | 4.5 |
| T: | 1 | AE2: | 0.56 |
| AJ: | 5.88 | AG: | 4.35 |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Input Style: | C-Face Quill |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Input Bore (C Face): | 0.625 | Ratio: | 10:1 |
| Output Shaft Direction: | 2 | Center Distance (in): | 1.75 |
| Output RPM: | 175 | Ratio Range: | 10:1 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Output Diameter (in): | 1 in | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 17YF | Input HP @ 1750 RPM: | 1.37 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Bore Code: | 16 | Assembly: | YF-2 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 442 in/lbs |

