Grove Gear 17YF-2-1.000-56C-20-L2
Part #:17YF-2-1.000-56C-20-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 7.44 | AK: | 4.5 |
| D: | 2.06 | BE: | 0.38 in |
| LQ: | 4.09 in | G: | 1.82 |
| AG: | 4.35 | I: | 3.24 in |
| AJ: | 5.88 | AF: | 0.19 |
| BD: | 5.88 | LL: | 1.98 in |
| AB: | 3.44 | AE2: | 0.56 |
| BF: | 0.41 | T: | 1 |
| Center Distance (in): | 1.75 in | H: | 0.53 in |
| P: | 1.38 in | V: | 1.44 in |
Technical Specifications
| Service Factor: | 1 | Ratio Range: | 20:1 |
| Input HP @ 1750 RPM: | 0.814 | Ratio: | 20:1 |
| Output Shaft: | Hollow Bore | Bore Code: | 16 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/4 X 2.50 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Output RPM: | 87.5 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.625 |
| Motor Frame Size: | 56C | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1 in | Assembly: | YF-2 |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 X 3/32 |
| Input RPM: | 1,750 | Center Distance (in): | 1.75 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Model Code: | 17YF |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 487 in/lbs |

