Grove Gear 17YF-2-1.000-56C-25-L1
Part #:17YF-2-1.000-56C-25-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.75 in | AF: | 0.19 |
| H: | 0.53 in | BE: | 0.38 in |
| I: | 3.24 in | AE2: | 0.56 |
| LL: | 1.98 in | V: | 1.44 in |
| LQ: | 4.09 in | BD: | 5.88 |
| BF: | 0.41 | AJ: | 5.88 |
| D: | 2.06 | AB: | 3.44 |
| AG: | 4.35 | P: | 1.38 in |
| G: | 1.82 | AA: | 7.44 |
| AK: | 4.5 | T: | 1 |
Technical Specifications
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Center Distance (in): | 1.75 |
| Output Key: | 1/4 X 2.50 | No. of Gear Reductions: | Single |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Bore Code: | 16 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 0.665 |
| Input Bore (C Face): | 0.625 | Model Code: | 17YF |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Output Diameter (in): | 1 in | Motor Frame Size: | 56C |
| Ratio Range: | 25:1 | Ratio: | 25:1 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Service Factor: | 1 | Output RPM: | 70 |
| Output Torque Rating (in-lb): | 483 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

