Grove Gear 17YF-2-1.000-56C-25-L2
Part #:17YF-2-1.000-56C-25-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 3.44 | AJ: | 5.88 |
| AK: | 4.5 | D: | 2.06 |
| H: | 0.53 in | T: | 1 |
| AE2: | 0.56 | AG: | 4.35 |
| AA: | 7.44 | V: | 1.44 in |
| BF: | 0.41 | G: | 1.82 |
| BE: | 0.38 in | BD: | 5.88 |
| I: | 3.24 in | AF: | 0.19 |
| LL: | 1.98 in | Center Distance (in): | 1.75 in |
| P: | 1.38 in | LQ: | 4.09 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Bore Code: | 16 | Input Style: | C-Face Quill |
| Output Key: | 1/4 X 2.50 | Service Factor: | 1 |
| Assembly: | YF-2 | Housing Material: | Cast Iron |
| Motor Frame Size: | 56C | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 0.665 | Output Shaft Direction: | 2 |
| Center Distance (in): | 1.75 | Ratio: | 25:1 |
| Ratio Range: | 25:1 | Model Code: | 17YF |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1 in |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.625 | Output RPM: | 70 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 483 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

