Grove Gear 17YF-2-1.000-56C-25-L4
Part #:17YF-2-1.000-56C-25-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | BE: | 0.38 in |
| AE2: | 0.56 | AK: | 4.5 |
| H: | 0.53 in | AA: | 7.44 |
| V: | 1.44 in | AB: | 3.44 |
| LL: | 1.98 in | G: | 1.82 |
| P: | 1.38 in | Center Distance (in): | 1.75 in |
| AF: | 0.19 | T: | 1 |
| LQ: | 4.09 in | AJ: | 5.88 |
| BF: | 0.41 | D: | 2.06 |
| AG: | 4.35 | I: | 3.24 in |
Technical Specifications
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56C |
| Output Key: | 1/4 X 2.50 | Output RPM: | 70 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 0.665 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Assembly Code: | 2 |
| Model Code: | 17YF | Gear Type: | Worm |
| Bore Code: | 16 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Ratio Range: | 25:1 |
| Assembly: | YF-2 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1 in | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Ratio: | 25:1 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 1.75 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 483 in/lbs |

