Grove Gear 17YF-2-1.000-56C-30-L1
Part #:17YF-2-1.000-56C-30-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AK: | 4.5 |
| D: | 2.06 | AB: | 3.44 |
| BE: | 0.38 in | H: | 0.53 in |
| P: | 1.38 in | V: | 1.44 in |
| Center Distance (in): | 1.75 in | AA: | 7.44 |
| LL: | 1.98 in | AF: | 0.19 |
| I: | 3.24 in | BF: | 0.41 |
| BD: | 5.88 | AG: | 4.35 |
| LQ: | 4.09 in | G: | 1.82 |
| T: | 1 | AE2: | 0.56 |
Technical Specifications
| Output Shaft: | Hollow Bore | Model Code: | 17YF |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Assembly: | YF-2 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Bore Code: | 16 | Ratio: | 30:1 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 2.50 | Input HP @ 1750 RPM: | 0.597 |
| Output Diameter (in): | 1 in | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.625 | Shaft Seal Material: | Viton |
| Center Distance (in): | 1.75 | Output RPM: | 58.3 |
| Series Code: | OE | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Ratio Range: | 30:1 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 487 in/lbs |

