Grove Gear 17YF-2-1.000-56C-30-L9
Part #:17YF-2-1.000-56C-30-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.06 | LQ: | 4.09 in |
| LL: | 1.98 in | AF: | 0.19 |
| BD: | 5.88 | BF: | 0.41 |
| AE2: | 0.56 | H: | 0.53 in |
| AJ: | 5.88 | AK: | 4.5 |
| Center Distance (in): | 1.75 in | AG: | 4.35 |
| I: | 3.24 in | V: | 1.44 in |
| BE: | 0.38 in | AB: | 3.44 |
| G: | 1.82 | T: | 1 |
| P: | 1.38 in | AA: | 7.44 |
Technical Specifications
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Assembly: | YF-2 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Bore Code: | 16 | No. of Gear Reductions: | Single |
| Ratio Range: | 30:1 | Center Distance (in): | 1.75 |
| Gear Type: | Worm | Model Code: | 17YF |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1 in |
| Motor Frame Size: | 56C | Input Keyway (C Face): | 3/16 X 3/32 |
| Output RPM: | 58.3 | Product Type: | Right Angle |
| Series Code: | OE | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 2.50 | Ratio: | 30:1 |
| Input Bore (C Face): | 0.625 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 0.597 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 487 in/lbs |

