Grove Gear 17YF-2-1.000-56C-40-L2
Part #:17YF-2-1.000-56C-40-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 3.44 | I: | 3.24 in |
| G: | 1.82 | AG: | 4.35 |
| BE: | 0.38 in | LL: | 1.98 in |
| Center Distance (in): | 1.75 in | LQ: | 4.09 in |
| BD: | 5.88 | P: | 1.38 in |
| AK: | 4.5 | H: | 0.53 in |
| V: | 1.44 in | AF: | 0.19 |
| T: | 1 | D: | 2.06 |
| BF: | 0.41 | AA: | 7.44 |
| AJ: | 5.88 | AE2: | 0.56 |
Technical Specifications
| Output Shaft Direction: | 2 | Motor Frame Size: | 56C |
| Ratio: | 40:1 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Center Distance (in): | 1.75 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 16 |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/16 X 3/32 | Model Code: | 17YF |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1 in | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Assembly: | YF-2 | Product Type: | Right Angle |
| Output Key: | 1/4 X 2.50 | Input Style: | C-Face Quill |
| Ratio Range: | 40:1 | Input Bore (C Face): | 0.625 |
| Input HP @ 1750 RPM: | 0.469 | Output RPM: | 43.8 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 486 in/lbs |

