Grove Gear 17YF-2-1.000-56C-40-L4
Part #:17YF-2-1.000-56C-40-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | BF: | 0.41 |
| T: | 1 | P: | 1.38 in |
| G: | 1.82 | LQ: | 4.09 in |
| AB: | 3.44 | AK: | 4.5 |
| AA: | 7.44 | I: | 3.24 in |
| LL: | 1.98 in | D: | 2.06 |
| AJ: | 5.88 | H: | 0.53 in |
| BD: | 5.88 | AG: | 4.35 |
| Center Distance (in): | 1.75 in | BE: | 0.38 in |
| AE2: | 0.56 | V: | 1.44 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1 in |
| Shaft Seal Material: | Viton | Ratio Range: | 40:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Assembly: | YF-2 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Center Distance (in): | 1.75 |
| Input Bore (C Face): | 0.625 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 0.469 |
| Output Key: | 1/4 X 2.50 | Motor Frame Size: | 56C |
| Output RPM: | 43.8 | Model Code: | 17YF |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Ratio: | 40:1 | Bore Code: | 16 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 486 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

