Grove Gear 17YF-2-1.000-56C-40-L9
Part #:17YF-2-1.000-56C-40-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AK: | 4.5 |
| P: | 1.38 in | BE: | 0.38 in |
| AF: | 0.19 | AA: | 7.44 |
| I: | 3.24 in | LL: | 1.98 in |
| Center Distance (in): | 1.75 in | V: | 1.44 in |
| LQ: | 4.09 in | BD: | 5.88 |
| AE2: | 0.56 | BF: | 0.41 |
| AB: | 3.44 | T: | 1 |
| G: | 1.82 | D: | 2.06 |
| AG: | 4.35 | AJ: | 5.88 |
Technical Specifications
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 0.469 |
| Output RPM: | 43.8 | Gear Type: | Worm |
| Ratio: | 40:1 | Center Distance (in): | 1.75 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Bore (C Face): | 0.625 |
| Output Diameter (in): | 1 in | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Ratio Range: | 40:1 |
| Motor Frame Size: | 56C | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 17YF |
| Output Shaft Direction: | 2 | Bore Code: | 16 |
| Assembly: | YF-2 | Output Key: | 1/4 X 2.50 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 486 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

